alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Eastern Australia & New Zealand

Your Authorised Swagelok Sales and Service Centres

hire gear

When equipment is down or needed urgently, borrow ours. Our swaging units, tube preparation tools, and orbital welding equipment are available to you in an emergency, during scheduled downtime, or for your next large project.

Available equipment for hire now:

Orbital Welding Systems

Welder Group Shot

CHECK AVAILABILITY

   Features include:

  • High-resolution 12.1 in. colour SVGA industrial touch screen
  • Integrated mass flow controller automatically controls OD shield gas throughout the weld cycle
  • Up to 200 A peak output capability
  • Multiple weld procedure data entry options
  • Real-time monitoring and recording of weld output performance
  • Low EMI arc start technology
  • Multiple language capability
 

 Multi-headed Hydraulic Swaging Units

MHSU

CHECK AVAILABILITY

 

   The Swagelok MHSU offers the following features:

  • Provides Swagelok tube fitting connections that are 100% gaugeable upon initial installation
  • Is available in two sizes: 1/2" to 1" and 1" to 2"
  • Places no initial strain on nut or fitting body threads or on body seal surfaces
  • Must be used to install 1-1/4", 1-1/2" and 2" Swagelok tube fittings
  • Is standard with a tube marking feature to indicate when tube is properly bottomed in the unit
  • Fits neatly in a rugged, plastic carrying case for field use
  • Reduces assembly and installation time and operator error
 

Hand Tube Benders

MS-HTB 

CHECK AVAILABILITY

 
  • The hand tube bender is available in 1/8", 1/4", 5/16" 3/8" and 1/2" tubing sizes
  • Clevis handle design provides enhanced leverage for bends greater than 90o
  • Roll dies reduce bending force and tube ovality, as compared to conventional slide block design
  • 1 to 180o bending range
 

Bench-top Tube Benders

G-PH-0183

CHECK AVAILABILITY

 
  • 1 to 180o bending range
  • Bends fractional and metric tubing
  • 1/4" to 1 1/4" outside diameter tubing range and 6mm to 30mm tube
  • CE compliant

Other Items available for hire include;  Coning & Threading Tools ~ Tube Facing Tools

For more information on our products and/or services contact your nearest location