alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Eastern Australia

Your Authorised Swagelok Sales and Service Centre

Supporting critical infrastructure

Swagelok® stands behind you with the highest levels of quality, reliability, and performance.

CONNECT, CONVEY, CONTROL

Supporting the Power Industry

Keeping a power plant running is a 24-hour job. Something’s always moving— and you can’t stop either. It’s on you to keep systems up and the lights on. So many moving parts to the equation. Corrective maintenance, lengthy shutdowns— any of these can shift the balance of power away from production and into lost revenue. The last thing you want to worry about is a leaking or failed component. What if you knew there was a solution built on proven quality and industry standards for excellence? You know Swagelok tube fitting quality. Expect the same quality in our other products, and in building and testing your custom solution.


Keep your plant running

Connect

From tube fittings to quick connects, Swagelok connects your fluid systems with proven performance and reliability.

Tube fitting performance is defined by a robust tube grip, leak-tight gas seal, and excellent vibration resistance. The proof is in our testing and actual in-plant surveying. The proven design of the Swagelok tube fitting provides excellent vibration resistance and tube support—even in harsh or high-stress nuclear environments. Learn more about Swagelok Tube Fittings.

Expect the same quality in our line of Quick-Connects. Push-to-connect design enables quick, simple operation. No twisting, turning, or wrenching necessary—resulting in fewer leaks and greater system integrity. Learn more about our Quick-Connects.

Convey

Whatever your application, Swagelok has the small-bore and flexible tubing and hoses to form the backbone of your fluid delivery system.

Fluid leaks are not an option when it comes to maintaining uptime. Swagelok small bore (up to 2 in. [50 mm] O.D.) tubing reduces the number of connections and potential leak points to improve fluid flow through the system. Learn more about Small Bore.

Whatever your application, Swagelok has the hose and flexible tubing to form the backbone of your fluid delivery system. All tested and rated to withstand extremes in your operating environment, like vibration and temperature variations. Learn more about our Flexibile Tubing and Hose.

Control

With the right valves, manifolds and regulators for your application, precise control is a given with Swagelok.

You’ve known Swagelok valve quality for over six decades. Now trust these same valves in your critical processes. Our valves are offered in a variety of standard materials and end connections. In addition, we can manufacture and configure valves for the special needs of your applications. Learn more about our Valves.

When it’s precise pressure control you need, you need Swagelok regulators. With options like high-sensitivity and high-flow, there is a regulator to fit your
power plant installation. Learn more about our Regulators.

Choose Swagelok manifolds to regulate fluid flow between pumps and actuators and other components in your fluid system. Specifically designed for Swagelok tube fittings. Learn more about our Manifolds.

Wherever You Are, We're There.

As a global organisation with strong local presence,Swagelok® can support you no matter whether your operating area is the Taranaki Basin, Santos Basin, Bass Strait, Queensland coal gas area or the Papua New Guinea highlands. Local sales and service centers deliver on personal service that leads to high-value relationships you can count on in the long run.

When you partner with Swagelok, you connect to a technology leader. You gain access to high-quality fluid system components, training, and a global network of knowledgeable associates who are passionate about helping you solve the tough problems you face in discovering new energy reserves.

You also connect to top-notch engineering, design, materials science, and logistics support. We know oil and gas, we understand the applications, and we know the standards and regulations. We can help you overcome challenges, like the harsh environments that produce conditions like corrosion,  hindering your operations.

Take a closer look now and discover where Swagelok gives you an advantage.